I have implemented the following WEBENCH design:
VinMin = 20.0V VinMax = 28.0V Vout = 12.0V Iout = 2.5A
Device = LM2679SX-ADJ/NOPB Topology = Buck
Design : 1099675/13 LM2679SX-ADJ/NOPB
LM2679SX-ADJ/NOPB 20.0V-28.0V to 12.00V @ 2.5A
i am unable to load the supply. The IC goes in to current limit mode even if i load the supply by 300mA or increase input to 26VDC. All the components suggested by TI are used. Please suggest.