I have a design with input voltage range from 4.5 to 6V(typ. 5V).
The SwitcherPro selects 196k for R8 and 105k for R9. If I calculate Von and Voff according to the datasheet, Von will be 3.6V and Voff will be 2.59V. How does this correspond to the input voltage ?
Andreas