HI
Since 2 days i would like to find the compensations value (Rc, Cc and Cc2) for the LM2700. I'm getting completely different results if i try Instructions from the PDF Manual, the slva636.pdf Dokument or the TPS55340_BOOST_CALCTOOL_REVC.xls Tool). I'm lost and would like to find the optimum values without much try and error.
I think it should be a type II compensation for this current-mode PWM controller....
Somebody can calculate and/or simulate the best values for me? Thank you very much
Andy
All the given components:
MIN | TYP | MAX | |||
Vout | 17.5 | V | Output Voltage | ||
Vin | 2.2 | 12 | V | Input voltage | |
Ilim | 2.55 | 3.6 | 4.3 | A | Switch current limit |
fsw | 1 | 1350 | 1500 | kHz | Switching frequency |
gea | 155 | 290 | µMhos | Transconductance of error amplifier | |
Rea | 0.85 | MΩ | Output resistance of error amplifier | ||
Vref | 1.26 | V | Reference voltage | ||
Rdson | 0.06 | Ω | Rdson of switch | ||
Dmax | 78 | % | Maximum duty cycle | ||
Tonmin | ???200???? | ns | Minimum on time (estimate, not sure) | ||
Vin_min, Vin_nom, Vin_max | 4.8 | 5 | 5.3 | V | Minimum, nominal, and maximum input voltage |
Vout | 12 | V | Output voltage | ||
Vripple | 0.06 | V | Output voltage ripple (0.5% default) | ||
fsw | 1350 | kHz | Switching frequency | ||
Kind | 0.35 | Inductor current ripple fraction (typical values 0.2 to 0.4) | |||
eff_est | 0.9 | Estimated efficiency based on a similar design | |||
IoutMin | 0.2 | A | Minimum output current | ||
Iout | 0.5 | A | Output current | ||
L | 2.2 | µH | Chosen inductance | ||
DCR | 0.025 | Ω | DC resistance (DCR) | ||
Cin | 10 | µF | Input capacitance with derating | ||
ESR | 0.006 | Ω | Input capacitor ESR | ||
Vd | 0.24 | V | Forward voltage drop of output diode | ||
Vinripple | 0.011 | V | Input voltage ripple |