I am simulating the reference schematic available on the OPA211 specifications webpage. The simulation was in Tina version: 7.0.30.267. I changed the gain to 2 by setting Rg=Rf=11k. I changed the function generator from a sweep to a single sine wave
I used an input of 50mV sinewave @ 31.25Hz to test for Total Harmonic Distortion in Signal Analyzer. I see huge amounts of noise and some of it is at -60dB which greatly ruins the specifications and is not representative. The Signal Analyzer settings are:
Window: Blackman
Resolution: 4096
Start Freq: 10Hz
Stop Freq: 2kHz
Mode: Ampl. Spectrum
Trigger Mode: Single
Source: OUT
What am I doing wrong here?