Trying to design pos/neg linear regulator circuits with TPS7A4901 and TPS7A3001 on output of +/-12V DC/DC. Desire +/-5V.
TPS7A4901: 11V to 13V, 5V output, 150 ma; reported resistors are 38.3K and 12K. Looks OK.
TPS7A3001: -11V to -13V, -5V output, 150ma; reported resistors are 768 ohm and 243 ohm. Doesn't look right.