My circuits are simple
[1] Just take a diode 1N183 , connect 5V DC to cathode and measure DC voltaage at anode. Do DC analysis
Why do I see 5V at anode ?
[2] Take a Enhancment type Pchannel MOSFET( 2N6804) connect 5V on Souirce and 5V on Gate, measure drain voltage, Do DC analysis.
Why do I see 5V at Drain?
[3] ake a Enhancment type Nchannel MOSFET(2N6755) connect 5V on Drain and 0V on Gate, measure source voltage, Do DC analysis.
Why do I see 5V at Source ?