I found a suitable model for an optotriac in the Yahoo LTSpice user group. Tina-TI chokes on the B2 element which contains an IF conditional. It seems that syntax is okay in earlier versions of spice, but not in Tina's version.
I'm not sure how to modify this and was hoping for some pointers.
The offensive line is B2 ctrl1 4 V=IF(V(ctrl10,4)>1.45 & abs(V(34)) < 12, 2, 0).
Thanks!
m
* OPTO TRIAC With Zero Crossing Switching
* Helmut Sennewald 11/23/2008
* 04/12/2009, change in B-sources: V(ctrl10) -> V(ctrl10,4)
*
*
* MOC3081 I_trig=15mA
* D+ D- MT2 MT1
*
.subckt moc3081 1 2 3 4
.PARAM Itrig=15m
.PARAM RH1=20k
.PARAM RH2=20k
.PARAM RH3=16.7k
Q1 vb1p vb1 4 0 NPN1
Q2 vb1 vb1p vd1 0 PNP1
R3 vb1 4 {RH2}
D1 1 2 DL
R1 ctrl10 4 1
C1 ctrl10 4 10µ
R2 ctrl1 vb1 {RH1}
R4 vd1 vb1p {RH3}
B1 ctrl10 4 I=-500*I(D1)*3m/Itrig
R7 vb2p 4 {RH3}
R6 vd2 vb2 {RH2}
Q3 vb2p vb2 vd2 0 NPN1
Q4 vb2 vb2p 4 0 PNP1
D3 vd2 3 D1
D2 3 vd1 D1
R5 N001 vb2 {RH1}
E1 vd2 N001 ctrl1 4 -1
R34 3 4 100MEG
R12 ctrl1 4 1
B2 ctrl1 4 V=IF(V(ctrl10,4)>1.45 & abs(V(34)) < 12, 2, 0)
C2 ctrl1 4 1µ
B3 34 0 I=-V(3,4)/1000
R13 34 0 1k
C3 34 0 .1µ
.MODEL PNP1 PNP(Is=1e-15 BF=10 Cjc=10p Cje=20p Tf=0.1u Ise=1e-12)
.MODEL NPN1 NPN(Is=1e-15 BF=10 Cjc=10p Cje=20p Tf=0.1u Ise=1e-12)
.MODEL D1 D(Is=0.1u Rs=2 Cj0=50p)
.MODEL DL D(Is=1e-20 Rs=5)
.ends moc_3081