Part Number: LMZ14203H
Tool/software: Webench
Hi every one
In the result of Webench with LMZ14203H, declare Max Average Input Current as 1.2A.
but i would like to know amount of instantaneous peak input current and would like to know may input current exceed the max input current temporary?
my design spec. is as below:
Vin: 28 to 33V
Vout: 10V
Max Output Current: 3A