Part Number: BQ25890
Tool/software: Webench
Hello,
I found the discrepancy result of calculating RT1 and RT2 for TS resistor network using Webench and Equation 2 from BQ25890 datasheet.
When using the Webench, it does not mater what thermistor being selected, the vaule of RT1 and RT2 are always fixed with RT1 = 5.23KOhm and RT2 = 30.1KOhm.
For example, two muRata thersmistors NCP18XV103J03RB and NCP18XW153J03RB are selected, Webench report the same value for RT1 and RT2 in both cases. However, when I calculate RT1 and RT2 using Equation 2 from BQ25890 datasheet with 0°C to 60°C temparature range the result are as the following
In the case of NCP18XV103J03RB : RT1 =4.22KOhm and RT2 = 17.99KOhm
In the case of NCP18XW153J03RB : RT1 =7.85KOhm and RT2 = 45.39KOhm
Attached is the excel file "TI BQ25890 Thermistor Qualification Calulation.xlsx" I wrote to calculate RT1 and RT2. In the excel file, I included all formulas and snippet of data sheets. The value highlighted in yellow are used for calculation RT1 and RT2.
Questions:
1.) Why does Webench always report the same value of RT1 and RT2 for difference thermistors?
2.) What temperature range does Webench use to calculate RT1 and RT2?
3.) Please review my excel calculation and explain the discrepancy result between Webench result and Equation 2 result. Which result are correct?
Thank you,
Minh NguyenTI BQ25890 Thermistor Qualification Calculation.xlsx