Part Number: TPS53319
Tool/software: WEBENCH® Design Tools
I am using altium 2017 and when I want to import exported cad files from WEBENCH but I'm getting errors when importing library's through the library script generated by UL.
Importing the PCB goes fine but the script that makes the library is missing a function to handle the STEP files.
UL_import.pas cant handel the STEP( *name*.step) command. Example below. And then it stops to make a library.
Can UL_import.pas be fixed so step files also import automatically? Now I have to remove the step commands and add them manually in the library.
# Created by Ultra Librarian Gold 8.1.204 Copyright © 1999-2016
# Jeff Perry - Server, Texas Instruments
StartFootprints
Footprint (Name "0805")
Pad (Name "1") (Location -35.5, 0) (Surface True) (Rotation 0)
PadShape (Size 44, 57) (Shape Rectangular) (Layer Top)
EndPad
Pad (Name "2") (Location 35.5, 0) (Surface True) (Rotation 0)
PadShape (Size 44, 57) (Shape Rectangular) (Layer Top)
EndPad
Text (Location 0, 0) (Height 50) (Width 3) (Rotation 0) (Layer TopOverlay) (Value "RefDes")
Text (Location 0, 0) (Height 50) (Width 3) (Rotation 0) (Layer TopOverlay) (Value "DEV")
Text (Location 0, 0) (Height 50) (Width 3) (Rotation 0) (Layer TopOverlay) (Value "PN")
Text (Location 0, 0) (Height 50) (Width 3) (Rotation 0) (Layer TopOverlay) (Value "DEV")
Text (Location 0, 0) (Height 50) (Width 3) (Rotation 0) (Layer TopOverlay) (Value "VAL")
Text (Location 0, 0) (Height 50) (Width 3) (Rotation 0) (Layer TopOverlay) (Value "TOL")
Step (Name 0805.stp)
EndFootprint