Part Number: PMP40025
I have selected and working on the reference design PMP40025( AC/DC flyback converter 230V AC to 48V DC, 48 W) for supplying Switched reluctance motor based application. But in TI website the applications are given as Set Top Boxes, Audio Video streaming, Home theater. Please refer link belo
http://www.ti.com/tool/PMP40025?keyMatch=null&tisearch=tidesigns
The motor's maximum power intake is 40W. Load and speed varying. Max speed is 500 rpm. Max current would be 0.85A.
Advise about the suitability to motor.