Hi:
I would like to compile DLP-SDK.
Actually i am using
Chip : AM5728
Sdk : ti-processor-sdk-linux-am57xx-rt-evm-04.00.00.04
Board : custom board
Camera : Point Gray FL3-U3-13E4M-C
Projector : DLP 4500EVM
I refer to the http://www.ti.com/lit/ug/tiduc48a/tiduc48a.pdf documentation steps , and build arago-core-tisdk-image refer tohttp://processors.wiki.ti.com/index.php/Processor_SDK_Building_The_SDK?keyMatch=build%20arago-core-tisdk-image&tisearch=Search-EN-Support
These errors are as follows :
Run MACHINE=am57xx-evm bitbake arago-core-tisdk-image command
linux@ubuntu:~/AM5728/DLP/tisdk/build$ MACHINE=am57xx-evm bitbake arago-core-tisdk-image
Loading cache: 100% |#######################################################################################| Time: 0:00:02
Loaded 3237 entries from dependency cache.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.32.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "Ubuntu-14.04"
TARGET_SYS = "arm-linux-gnueabi"
MACHINE = "am57xx-evm"
DISTRO = "arago"
DISTRO_VERSION = "2017.05"
TUNE_FEATURES = "arm armv7a vfp thumb neon callconvention-hard"
TARGET_FPU = "hard"
meta-processor-sdk = "HEAD:3d2f620a6a98b1b6abb1103d7dc986921436ed19"
meta-arago-distro
meta-arago-extras = "HEAD:b727bf8fce8e9cb5a6b5d5b48c45f0088e67eb53"
meta-browser = "HEAD:880a7bd1d3b9a1b2003f5b0620350f03158bbd43"
meta-qt5 = "HEAD:3601fd2c5306ac6d5d0d536e0be8cbb90da9b4c1"
meta-networking
meta-ruby
meta-python
meta-oe
meta-gnome = "HEAD:fe5c83312de11e80b85680ef237f8acb04b4b26e"
meta-ti = "HEAD:41d6fdc0fe5ea6054616cfccda13baac3ff33791"
meta-linaro-toolchain
meta-optee = "HEAD:d84874bad834657dd04ea69c35a74dd9dbd535b8"
meta = "HEAD:ddf907ca95a19f54785079b4396935273b3747f6"
Initialising tasks: 100% |##################################################################################| Time: 0:00:33
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: external-linaro-toolchain-4.9-2015.05-r0.arago35.tisdk0 do_install: Function failed: do_install (log file is located at /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/temp/log.do_install.59593)
ERROR: Logfile of failure stored in: /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/temp/log.do_install.59593
Log data follows:
| DEBUG: Executing shell function do_install
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libBrokenLocale-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libBrokenLocale.so.1, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libanl-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libanl.so.1, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libc-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libc.so.6, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libcrypt-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libcrypt.so.1, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libdl-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libdl.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libm-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libm.so.6, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnsl-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnsl.so.1, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_compat-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_compat.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_db-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_db.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_dns-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_dns.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_files-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_files.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_hesiod-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_hesiod.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_nis-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_nis.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_nisplus-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libnss_nisplus.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libpthread-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libpthread.so.0, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libresolv-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libresolv.so.2, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/librt-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/librt.so.1, remove it
| /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libutil-2.19-2014.08-1-git.so is a duplicate of /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/lib/libutil.so.1, remove it
| sed: can't read /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/image/usr/lib/libc.so: No such file or directory
| WARNING: exit code 2 from a shell command.
| ERROR: Function failed: do_install (log file is located at /home/linux/AM5728/DLP/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/external-linaro-toolchain/4.9-2015.05-r0.arago35.tisdk0/temp/log.do_install.59593)
ERROR: Task (/home/linux/AM5728/DLP/tisdk/sources/meta-linaro/meta-linaro-toolchain/recipes-devtools/external-linaro-toolchain/external-linaro-toolchain.bb:do_install) failed with exit code '1'
NOTE: Tasks Summary: Attempted 139 tasks of which 138 didn't need to be rerun and 1 failed.
Summary: 1 task failed:
/home/linux/AM5728/DLP/tisdk/sources/meta-linaro/meta-linaro-toolchain/recipes-devtools/external-linaro-toolchain/external-linaro-toolchain.bb:do_install
Summary: There was 1 ERROR message shown, returning a non-zero exit code.