Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
Hi,
I am using LM5017 switching regulator and doing transient analysis on it.
Please refer the attached circuit.
Problem:
when the input voltage exceeds ~29.5V, tool is throwing a convergence error.
conditions are:
RUV2 5.11E+04 ohm
RUV1 1.00E+04 ohm
Vout 28 V
UVLO pin 4.58 V
and I_Hys 2.00E-05 A {Vin(Hys) = I_Hys * RUV2}
Vin (Hys) 1.02 V
V_IN(UVLO, rising) = 1.225V * [(RUV2/RUV1) +1] = 7.48475 V
Please help me to understand the role of Vin(Hys) and V_IN (UVLO, rising) voltages and
and why is convergence error ocurring the moment UVLO pin voltage is reaching ~5V.
Sunney