Part Number: TIDA-00349
Other Parts Discussed in Thread: TPS60402
I have built circuit as per TI reference design TIDA-00349.
According to reference design, isolated output voltage is 5 V , 10 mA
our circuit gives 5 V on no load condition.
But for load (require 5 mA current) it output voltage drops down to 0.5 V.
Pl. suggest the solution for this issue.