Part Number: LM3478
Tool/software: WEBENCH® Design Tools
Hi
I put the following parameter for LM3478 in webench tool.
INPUT: 6V - 8.4V
OUTPUT : 19V/1A
As steady state simulation, I obtained following result.
The output level is strange.
I think LM3478 could support our input/output requirement.
Could you please check this out?
BestRegards