Part Number: TPS63060
Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
When I do a transient sim on the attached circuit, after the circuit comes up and stabilizes, I note the input current is 1.35uA (@3V input) whilst the output current into the 11K load is 325uA (@3.58V)
The input current in theory should be more than 325uA but its very low !!!
Where am I going wrong here ??
Cheers
Iain