Hello,
As per the design document, TIDA-00364-PB PCB is a IMS PCB with 3mm board thickness, 2oz Copper thickness with immersion Gold surface finish.
I would like to know whether the operation of the inverter be affected if we go for MCPCB with 1.6 mm board thickness, 1 oz finished Copper weight and lead free HASL as surface finish for the TIDA-00364 PB PCB?
Thanks,
Pallab