Part Number: PMP10737
Dear Sir/Ms.
The attached file is the output voltage and current measurement using the LM74610 for reverse polarity protection. Front end: 14V
When the load current is 1A, Vo=13.8XV, when the load is instantaneously pulled to 5A, the output voltage will drop to 13.2V.
Is the phenomenon normal?輸出電壓DROOP記錄.pdf
Best Regards,
Kami Huang