Other Parts Discussed in Thread: TINA-TI
Tool/software: TINA-TI or Spice Models
Hello:
The book "Operational Amplifier Noise: Techniques and Tips for Reducing Noise", says in Chapter 4 that on the TI site macro noise models are available by searching under "TINA Noise Sources". However, this brings up thousands of links, mostly to particular parts, without an early reference to these noise macros.
The purpose of these noise macros is to build general noise models of both current and voltage, with the ability to model both 1/f and flat noise spectral density. These can, for example, be used on the front end of a generic op amp model to add noise that matches the data sheet of a particular op amp.
Are these general purpose noise macros available? If so, where can they be found?
Thanks,
Farron Dacus