Tool/software: WEBENCH® Design Tools
Hi
I'm a research student from HKUST.
I'm designing a power board for my quadrotor. And I need to add an overcurrent protector to my main power. The main specification is listed as below,
- motor driver board(15V) * 4
- flight controller(15V) * 1
- onboard computer(15V) * 1
- The total current could be 120A maximum
- Power source: 4S Lion Battery, 14.5V-16.8V
- power board size: 100mm*100mm.
Due to short circuit cases in the real fly, I need to add a short circuit/ overcurrent protector to the main power of my PCB board.
Appreciate any advice or suggested solutions.
Regards
Chuhao