Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
Dear sir,
The data book of SN74AVC16T245 shows that maximum Data Rate is 100Mbps for level-shifting to 1.2V, 200Mbps for level-shifting to 1.8V. So what's your test load? When I connect the spice model output with a 22inch transmission line and then terminal with 3pf capacitor . The waveform quality like amplitude and duty at the capacitor side seems very bad running at 100Mbps for weak model.