Part Number: SM74611
Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
Hi,
I'm trying to simulate (transient) SM74611KTTR with 10uF capacitor connected to diode's cathode. I was expected DC voltage ripple at cathode. But, output voltage is sinusoidal (which follows input
). Any clue?
Circuit attached. Input voltage: 1V AC, 8Hz. DC offset voltage is 3V