Part Number: TLV62568
Tool/software: WEBENCH® Design Tools
Hi,
Our customer is doing a load transient simulation for TLV62568 and he got an error message "Simulation Failed - Sim Type: Load Transient Sim ID: 1"
The parameters used in simulation are as follows:
Input voltage: 2.7V - 3.6V, Output voltage: 1.2V and, Max output current: 1A.
Regards,
Cedrick