Part Number: TPS62821
Tool/software: WEBENCH® Design Tools
Hi,
I'm from HCL technologies, while running the simulation for TPS62821 IC in WEBENCH tool I can't able to view the simulation output for -- START UP -- simulation only, the part numbers are below:
TPS62821
INPUT - 3.3V
OUTPUT - 1V
Iout -1A
TPS62821
INPUT - 3.3V
OUTPUT - 1V
Iout -500mA
Regards,
Ramaswamy B.