Part Number: TIDA-01292
Other Parts Discussed in Thread: TMS320F28027, , LM5101B, LM5101, LM5100A, LM5101A
Hi Team,
This is with reference to the inverter design reference file of TIDA-01292. The gate driver part number is LM5101BMA & the input PWM signal to gate driver is from TMS320F28027 LaunchPad.
The input threshold voltage level of LM5101B is 4.5V(min) to 6.3V(max) . The launchpad VCC is 3.3V, then how your are meeting the requirement of threshold voltage for input signals of gate driver?
Are you using any buffer/level shifter on LaunchPad to convert 3.3V PWM signal to 6.3V level?
Thanks,
Vaibhav