Part Number: LMZ10500
Tool/software: WEBENCH® Design Tools
If I customize Vin=5.0, Vout=0.6, Iout=0.25, select modules, then the LMZ10500 design and customize, it shows on the overview GUI a Vout Actual of 22.7V and gives me a Vout Tolerance of 67.6 % in the design report. Can you advise, and also tell me specifically how Vout tolerance is calculated in the design report?
Results shown in the attachments.