Part Number: LM2735
Tool/software: WEBENCH® Design Tools
I am using WEBENCH to create a circuit with LM2735 and I am not able to because the software always returns the error:
"Design cannot be created!
Your preferred device does not work with the inputs you selected.
Please change your inputs or select another device."
The input parameters for designing WEBENCH:
LM2735X
Input: DC 2.7 V - 5.5 V
Output: 12 V at 2 A
Temp: 30 °C
Why does the software(WEBENCH) not allow you to create a design with these characteristics for the LM2735?.
If the datasheet reports that the item can work under these conditions;