Tool/software: WEBENCH® Design Tools
I'm having issues with web bench and this part (LMR14010A). If I create a design with vin 9 to 30. Vout 5, 1A, 30c. Web bench creates a design.
If I edit the design, reducing the load current below 0.53A, I get an error.
Design update failed. This design is not stable due phase margin either smaller than 35 or greater than 120.
Is this a bug in the model/recommended part combinations with web bench?
Thanks
Barrie