Part Number: LMX2594
Tool/software: WEBENCH® Design Tools
Hello,
I like to set external VCXO phase noise data in PLL SIM software. File attached.
Is this the correct format for setting external phase noise data for VCXO?
10 Hz -76 100 Hz -112 1 kHz -138 10 kHz -153 100 kHz -161 1 MHz -166