Other Parts Discussed in Thread: TPS53319
Tool/software: WEBENCH® Design Tools
I made a simulation in webench for TPS53319.
Operating Values Vout Actual 3.48 V is the first Vout answer.
But, when I start the Electrical Simulation , The Vout is 3.78V.
which is right? And why these two answer is so different?
The upper resistor is 48kΩ. The lower resistor is 10kΩ.
Thanks for your help.TPS53319DQPR12Vin_3.8Vout_9AIout_L1uH_Cout200uF_Vpp17mV_Voutop.pdf