Other Parts Discussed in Thread: SM320F28335-HT, MSP430F2619S-HT, SM320F2812-HT, CD4046B, CD4017B, CD4022B
Tool/software: WEBENCH® Design Tools
I need a Frequency Multiplier as following:
Operates From a Single 3.3 V or 5.5V
Input Clock Frequencies From 5 to 50 Hz of square wave
Output Clock Frequencies at least multiples of the number ten.
Operating temperature at 0°C to 150°C will more better;