Part Number: TIDA-01513
Other Parts Discussed in Thread: AMC1301, OPA320, AMC1301-Q1
Tool/software: WEBENCH® Design Tools
Dear Team,
i have used TIDA-01513 reference design to monitor isolation resistance of our High Voltage battery pack (1000V)
i am interfacing the output of ISO_POS and ISO_NEG to Microcontroller (3V3, 12Bit) directly.
1. Reference design output is in Volts. i would like to have formulae to compute isolation resistance directly.
2. In table-2 how was the ISO_NEG calculated.. Please share formulae