Tool/software: WEBENCH® Design Tools
Hello:
Use the official website pspice model-SLIM249B.ZIP (110 KB) - PSpice Model
Simulation conditions:
Simulation 1:Change R10 and R11,All other parameters remain the same,Starting the simulation, the VOUT is not 1.1V,
Question 1:Why VOUT is 1.8V?
Simulation 2:Change Iload,All other parameters remain the same,Starting the simulation, the VOUT waveform is abnormal.
Question 1:Why VOUT waveform is abnormal?
Thanks