Other Parts Discussed in Thread: LM27403
Hi all,
I am having issues getting TI PSpice to simulate a part downloaded from the TI website. More specifically, the LM27403 transient model that can be found here:

I have included the .LIB file inside the Simulation Settings Configuration Files and added the .OLB file to the Design Resources Library folder. Also included is my error log. Please let me know what steps I missed and how to fix the problem.
Thank you,
Filipe
*Libraries:
* Profile Libraries :
* Local Libraries :
* From [PSPICE NETLIST] section of C:\SPB_Data\cdssetup\OrCAD_PSpiceTIPSpice_Install\17.4.0\PSpice.ini file:
.lib "\Downloads\snvm503b\LM27403_PSPICE_TRANS\LM27403_TRANS.LIB"
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.TRAN 0 1000ns 0
.OPTIONS ADVCONV
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\SCHEMATIC1.net"
**** INCLUDING SCHEMATIC1.net ****
* source PSPICE STUDY BSR
X_U1 N02903 N02890 N01662 N02993 N02989 N01916 M_UN0001 M_UN0002 N00738
+ N00544 0 N00878 N01122 N01052 N01115 N00935 M_UN0003 M_UN0004 M_UN0005
+ M_UN0006 0 N01532 0 N01332 LM27403_TRANS PARAMS: STEADY_STATE=0
V_Vin N00290 0 17Vdc
C_Cdd 0 N00878 10u TC=0,0
R_Rf N00544 N00290 2.21 TC=0,0
X_Cin 0 N00290 SCHEMATIC1_Cin
X_Cf 0 N00544 SCHEMATIC1_Cf
R_Rpgood N00878 N00738 56.2k TC=0,0
D_Dboot N00878 N00935 Dbreak
C_Cboot N00935 N01052 100n TC=0,0
M_M1 N00290 N01115 N01111 N01111 MbreakN
M_M2 N01111 N01122 0 0 MbreakN
R_Rotp 0 N01332 86.6k TC=0,0
C_Cotp 0 N01332 100nF TC=0,0
Q_Q1 N01532 N01532 0 QbreakN
C_C1 0 N01532 1.2n TC=0,0
C_Css 0 N01662 47n TC=0,0
C_Csby N02890 N02903 100p TC=0,0
R_Rfadj N01916 0 66.5k TC=0,0
L_L1 N01111 N02093 10uH
R_Rs N01111 N02100 6.34k TC=0,0
R_Rcs N02903 N02100 2.94k TC=0,0
C_Cs N02100 N02093 220n TC=0,0
R_Rset N02890 N02093 2.94k TC=0,0
C_Cc1 N02989 N02985 3.3n TC=0,0
C_Cc2 N02989 N02993 390p TC=0,0
R_Rc1 N02985 N02993 3.16k TC=0,0
R_Rfbb 0 N02993 4.42k TC=0,0
R_Rfbt N02993 N02093 20k TC=0,0
R_Rc2 N02993 N03134 53.6 TC=0,0
C_Cc3 N03134 N02093 470p TC=0,0
C_Cout 0 N02093 10u TC=0,0
** Floating/unmodeled pin fixups **
R__UC0001 M_UN0001 0 {1/GMIN}
R__UC0002 M_UN0002 0 {1/GMIN}
R__UC0003 M_UN0003 0 {1/GMIN}
R__UC0004 M_UN0004 0 {1/GMIN}
R__UC0005 M_UN0005 0 {1/GMIN}
R__UC0006 M_UN0006 0 {1/GMIN}
.subckt SCHEMATIC1_Cin 1 2
C_Cin 1 _SR C_Cin 10u
.model C_Cin CAP C=1
RESR_Cin _SR 2 5m
.ends SCHEMATIC1_Cin
.subckt SCHEMATIC1_Cf 1 2
C_Cf 1 _SR C_Cf 1u
.model C_Cf CAP C=1
RESR_Cf _SR 2 1m
.ends SCHEMATIC1_Cf
**** RESUMING Test.cir ****
.END
ERROR(ORPSIM-15108): Subcircuit LM27403_TRANS used by X_U1 is undefined