Tool/software: WEBENCH® Design Tools
I am importing following spice model but Tina is giving error at line 2
.subckt LT1994 1 2 3 4 5 6 7 8
A1 1 8 0 0 0 0 0 0 OTA g=0 in=2.5p ink=638
C5 3 1 2p Rser=1.4Meg
C6 X0 0 1f Rpar=100K noiseless
M1 3 N009 4 4 N temp=27
M2 6 N012 4 4 P temp=27
C7 N006 0 1.4f
C8 N015 0 1.4f
M3 3 N016 5 5 N temp=27
M4 6 N020 5 5 P temp=27
D4 N016 5 Y
D5 5 N020 Y
D8 4 N012 Y
D9 N009 4 Y
R9 4 VCM 4k noiseless
R11 VCM 5 4k noiseless
B1 0 X0 I=10u*dnlim(uplim(V(8),V(3)-1.15,.1), V(6)-.2, .1)+1n*V(8)
B2 X0 0 I=10u*dnlim(uplim(V(1),V(3)-1.14,.1), V(6)-.21, .1)+1n*V(1)
C19 3 4 1p
C12 4 6 1p
C16 3 5 1p
C17 5 6 1p
R7 3 N006 10Meg noiseless
R10 N006 6 10Meg noiseless
R13 N015 6 10Meg noiseless
R6 3 N015 10Meg noiseless
D3 6 8 DCLP
D2 6 1 DCLP
D6 8 3 DCLP
D7 1 3 DCLP
B5 0 N008 I=10u*dnlim(uplim(V(2),V(3)-1.14,.1), V(6)-.21, .1)+1n*V(2)
C9 N008 0 10f Rpar=100K noiseless
B6 N008 0 I=10u*dnlim(uplim(V(VCM),V(3)-1.15,.1), V(6)-.2, .1)+1n*V(VCM)
C13 N004 0 1f
A6 3 7 0 0 0 N007 0 0 SCHMITT Vt=2 Vh=10m trise=1u tfall=1u
A7 N007 0 N006 N006 N006 N006 N009 N006 SCHMITT Vt=.5 Vh=10m Vhigh=0 Vlow=-10 Rout=1k Cout=4p
A8 N007 0 N006 N006 N006 N012 N006 N006 SCHMITT Vt=.5 Vh=10m Vhigh=10 Vlow=0 Rout=1k Cout=4p
A9 N007 0 N015 N015 N015 N015 N016 N015 SCHMITT Vt=.5 Vh=10m Vhigh=0 Vlow=-10 Rout=1k Cout=4p
A10 N007 0 N015 N015 N015 N020 N015 N015 SCHMITT Vt=.5 Vh=10m Vhigh=10 Vlow=0 Rout=1k Cout=4p
A11 0 X0 N007 0 0 0 N017 0 OTA g=1m linear Cout=100f Rout=1k en=3n enk=876 Vlow=-1e308 Vhigh=1e308
A5 N017 0 N018 N018 N018 N018 N004 N018 OTA g=100u iout=13.3u Vlow=-1e308 Vhigh=1e308
C10 5 N018 200f
G3 0 N015 0 N018 200n
G1 0 N006 0 N004 200n
S6 N004 0 N006 3 swLim
S1 0 N004 6 N006 swLim
S5 N018 0 N015 3 swLim
S4 0 N018 6 N015 swLim
C15 4 N004 200f
D10 1 8 DINP
C1 1 6 2p Rser=1.4Meg noiseless
C2 3 8 2p Rser=1.4Meg noiseless
C3 8 6 2p Rser=1.4Meg noiseless
C4 3 2 1p Rpar=80K noiseless
C18 2 6 1p Rpar=80K noiseless
S2 3 1 N007 0 swBias
S3 3 8 N007 0 swBias
S7 3 6 N007 0 swPow
D1 3 6 DPOW
D11 3 7 DSHUT
R2 3 6 17k noiseless
A4 0 N008 N007 0 0 0 N011 0 OTA g=1m linear en=15n enk=10 Rout=1k Cout=200p Vlow=-40m Vhigh=40m
G2 0 N004 0 N011 5µ
G4 0 N018 0 N011 5µ
S8 N004 0 0 N007 swShut
S9 0 N018 0 N007 swShut
C14 0 N018 1f
.model N VDMOS(Vto=-200m Kp=155m)
.model P VDMOS(Vto=200m Kp=155m pchan)
.model Y D(Ron=50 Roff=1T Vfwd=.8 epsilon=10m noiseless)
.model DSHUT D(Ron=60K Roff=300k Vfwd=1.5 epsilon=.2 noiseless)
.model DPOW D(Ron=1k ilimit=20u Vfwd=.5 epsilon=.1 noiseless)
.model DINP D(Ron=100 Roff=4.5k Vfwd=1.1 epsilon=.1 noiseless)
.model DCLP D(Ron=500 Roff=1G vfwd=.8 epsilon=.1 noiseless)
.model swBias SW(level=2 Ron=1k Roff=1G vt= .5 vh=-100m ilimit=18u noiseless )
.model swPow SW(level=2 Ron=80 Roff=1G vt=.5 vh=-100m ilimit=7.35m noiseless)
.model swLim SW(Ron=100k Roff=1T vt=150m vh=-100m level=2 ilimit=100u oneway noiseless)
.model swShut SW(Ron=10k Roff=500Meg vt=-.5 vh=-.1 noiseless)
.ends LT1994