Hi all,
Using PSPICE for TI to simulate a buck converter. Built circuit fine, model imported from TI parts search within program. Double-checked circuit for any duplicate parts or disconnected nodes. On performing transient analysis and error output is created, any help? Output file here:
.lib "nom_pspti.lib" .lib "nom.lib" *Analysis directives: .TRAN 0 20m 0 .OPTIONS ADVCONV .PROBE64 N([N00667]) .PROBE64 N([N01542]) .INC "..\SCHEMATIC1.net" **** INCLUDING SCHEMATIC1.net **** * source LM25116_CKT_SIM X_U1 N00667 N00750 N00781 N00772 N00813 0 N00821 N01228 N01206 N01376 0 + N01678 0 0 N01714 N01729 0 N01740 N01856 N01764 LM25116_TRANS R_Ruv2 N00750 N00667 27.4k TC=0,0 R_Renable N00772 N00667 1M TC=0,0 R_Ruv1 0 N00750 1.96k TC=0,0 R_Rt 0 N00781 5.23k TC=0,0 R_Rcomp N01228 N01237 187k TC=0,0 C_Cin 0 N00667 2.2u TC=0,0 C_Cinx 0 N00667 100n TC=0,0 C_Ccomp N01206 N01237 120p TC=0,0 C_Ccomp2 N01228 N01206 10p TC=0,0 C_Cramp N00813 0 240p TC=0,0 C_Css N00821 0 33n TC=0,0 X_M1 N00667 N01856 N01528 CSD18504Q5A X_M2 N01528 N01714 N01678 CSD18514Q5A L_L1 N01528 N01542 4.7u R_Rsense 0 N01678 7m TC=0,0 R_Rfbt N01206 N01376 102k TC=0,0 R_Rfbb 0 N01206 10.5k TC=0,0 C_Cout 0 N01542 56u TC=0,0 C_Cvcc 0 N01729 1u TC=0,0 C_Cboot N01740 N01764 100n TC=0,0 D_D1 N01729 N01740 Dbreak R_Rload 0 N01542 3 TC=0,0 V_V1 N00667 0 DC 0 AC 0 +PULSE 0 24 0 150n 150n 20m 30m **** RESUMING transient_test1.cir **** .END + ( 29 1.92E-11 ) + ( 29.5 1.91E-11 ) + ( 30 1.90E-11 ) + ( 30.5 1.89E-11 ) + ( 31 1.88E-11 ) + ( 31.5 1.87E-11 ) + ( 32 1.86E-11 ) + ( 32.5 1.86E-11 ) + ( 33 1.85E-11 ) + ( 33.5 1.84E-11 ) + ( 34 1.84E-11 ) + ( 34.5 1.83E-11 ) + ( 35 1.83E-11 ) + ( 35.5 1.82E-11 ) + ( 36 1.82E-11 ) + ( 36.5 1.81E-11 ) + ( 37 1.81E-11 ) + ( 37.5 1.80E-11 ) + ( 38 1.80E-11 ) + ( 38.5 1.80E-11 ) + ( 39 1.79E-11 ) + ( 39.5 1.79E-11 ) + ( 40 1.78E-11 ) r2 6 0 1e6 c1 3 7 1e-15 v1 7 0 DC 0.0V e3 8 0 value {1*I(v1)} r3 8 0 1e6 g1 1 2 value {-1e15*v(6,0)*v(8,0)} .ends cg ------$ ERROR(ORPSIM-16362): Name on .ENDS does not match .SUBCKT + ( 29 2.54E-10 ) + ( 29.5 2.52E-10 ) + ( 30 2.51E-10 ) + ( 30.5 2.49E-10 ) + ( 31 2.48E-10 ) + ( 31.5 2.47E-10 ) + ( 32 2.46E-10 ) + ( 32.5 2.45E-10 ) + ( 33 2.45E-10 ) + ( 33.5 2.44E-10 ) + ( 34 2.44E-10 ) + ( 34.5 2.44E-10 ) + ( 35 2.44E-10 ) + ( 35.5 2.43E-10 ) + ( 36 2.44E-10 ) + ( 36.5 2.44E-10 ) + ( 37 2.44E-10 ) + ( 37.5 2.45E-10 ) + ( 38 2.45E-10 ) + ( 38.5 2.46E-10 ) + ( 39 2.46E-10 ) + ( 39.5 2.47E-10 ) + ( 40 2.47E-10 ) r2 6 0 1e6 c1 3 7 1e-15 v1 7 0 DC 0.0V e3 8 0 value {1*I(v1)} r3 8 0 1e6 g1 1 2 value {-1e15*v(6,0)*v(8,0)} .ends cd ------$ ERROR(ORPSIM-16362): Name on .ENDS does not match .SUBCKT