Part Number: TIDA-01426
Hi team,
Customer wants to use this reference design in their DCAC project. They want to use total analog device to achieve DCAC.
The requirements are shown as below:
- Input: 3s Li battery;
- Output: 220VAC
- Output power: About 100W.
Can this reference design be used in the project if using suitable MOSFET and transformer? Or is there any better solution? Thanks.