Other Parts Discussed in Thread: CC2650
Hi,
I am working on the recommended CCS version 9.0.xx. SDK version cc2640r2_sdk_5_30_00_03.
I get this error when compiling the on chip App project using unsecure build.
**** Build of configuration FlashROM_unsecure for project simple_peripheral_cc2640r2lp_oad_onchip_app ****
"C:\\ti\\ccs901\\ccs\\utils\\bin\\gmake" -k -j 8 all -O
Building target: "simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure.out"
Invoking: ARM Linker
"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-arm_18.12.1.LTS/bin/armcl" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/blestack/config/build_components.opt" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/blestack/config/factory_config.opt" --cmd_file="C:/Users/17067/workspace_v9/simple_peripheral_cc2640r2lp_oad_onchip_stack/TOOLS/build_config.opt" --cmd_file="C:/Users/17067/workspace_v9/simple_peripheral_cc2640r2lp_oad_onchip_stack/TOOLS/ccs_compiler_defines.bcfg" -mv7M3 --code_state=16 -me -O4 --opt_for_speed=0 --define=DeviceFamily_CC26X0R2 --define=BOARD_DISPLAY_USE_LCD=0 --define=BOARD_DISPLAY_USE_UART=1 --define=BOARD_DISPLAY_USE_UART_ANSI=1 --define=CC2640R2_LAUNCHXL --define=EXT_HAL_ASSERT --define=CC26XX --define=LED_DEBUG --define=MAX_PDU_SIZE=251 --define=xOAD_BLE_SECURITY --define=HAL_IMAGE_E --define=CC26XX_R2 --define=FEATURE_OAD_ONCHIP --define=OAD_ONCHIP --define=IMAGE_INVALIDATE --define=HAL_IMAGE_B --define=ICALL_EVENTS --define=ICALL_JT --define=ICALL_LITE --define=ICALL_MAX_NUM_ENTITIES=6 --define=ICALL_MAX_NUM_TASKS=3 --define=POWER_SAVING --define=USE_ICALL --define=TBM_ACTIVE_ITEMS_ONLY --define=SPLIT_APP_STACK_IMAGE --define=xSECURITY --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure.map" --heap_size=0 --stack_size=256 -i"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-arm_18.12.1.LTS/lib" -i"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-arm_18.12.1.LTS/include" --reread_libs --define=CC26X0ROM=2 --define=OAD_IMG_B=1 --diag_suppress=16002-D --diag_suppress=10247-D --diag_suppress=10325-D --diag_suppress=10229-D --diag_suppress=16032-D --diag_wrap=off --display_error_number --warn_sections --xml_link_info="simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure_linkInfo.xml" --rom_model -o "simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure.out" "./Application/bim_util.obj" "./Application/hal_assert.obj" "./Application/simple_peripheral_oad_onchip.obj" "./Application/util.obj" "./Drivers/ECC/ECCROMCC26XX.obj" "./Drivers/RF/RFCC26XX_singleMode.obj" "./Drivers/TRNG/TRNGCC26XX.obj" "./ICall/icall.obj" "./ICall/icall_cc2650.obj" "./ICall/icall_user_config.obj" "./ICallBLE/ble_user_config.obj" "./ICallBLE/icall_api_lite.obj" "./OAD/oad_image_header_app.obj" "./OAD/oad_reset_service.obj" "./PROFILES/devinfoservice.obj" "./PROFILES/gatt_uuid.obj" "./PROFILES/gattservapp_util.obj" "./PROFILES/peripheral.obj" "./PROFILES/simple_gatt_profile.obj" "./Startup/board.obj" "./Startup/find_stack_entry.obj" "./Startup/main.obj" -l"configPkg/linker.cmd" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/blestack/rom/ble_rom_releases/cc26xx_r2/Final_Release/common_r2.symbols" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/devices/cc26x0r2/driverlib/bin/ccs/driverlib.lib" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/kernel/tirtos/packages/ti/dpl/lib/dpl_cc26x0r2.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/drivers/lib/drivers_cc26x0r2.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/display/lib/display.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/grlib/lib/ccs/m3/grlib.a" -l"C:/Users/17067/workspace_v9/simple_peripheral_cc2640r2lp_oad_onchip_stack/TOOLS/ccs_linker_defines.cmd" -l"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/blestack/common/cc26xx/ccs/cc26xx_app_oad.cmd" -llibc.a
<Linking>
"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/blestack/common/cc26xx/ccs/cc26xx_app_oad.cmd", line 318: error #10099-D: program will not fit into available memory. placement with alignment fails for section "GROUP_3" size 0x9364 . Available memory ranges:
FLASH size: 0x8f98 unused: 0x11 max hole: 0x3
"C:/ti/simplelink_cc2640r2_sdk_5_30_00_03/source/ti/blestack/common/cc26xx/ccs/cc26xx_app_oad.cmd", line 327: error #10099-D: program will not fit into available memory. placement with alignment fails for section ".cinit" size 0x32a . Available memory ranges:
FLASH size: 0x8f98 unused: 0x4 max hole: 0x3
error #10010: errors encountered during linking; "simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure.out" not built
>> Compilation failure
makefile:190: recipe for target 'simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure.out' failed
gmake[1]: *** [simple_peripheral_cc2640r2lp_oad_onchip_app_FlashROM_unsecure.out] Error 1
gmake: *** [all] Error 2
makefile:183: recipe for target 'all' failed
**** Build Finished ****
Steps taken:
- Built unsecure BIM.
- Built unsecure Persistent App.
- Built unsecure stack.
- Built unsecure App.
I would appreciate any insight on what could be going wrong. I would prefer to work on the same chip and with on chip OAD.
Thank you