Part Number: LP-EM-CC2340R5
Other Parts Discussed in Thread: CC2340R5
Tool/software:
I have two projects - data_stream_LP-EM_CC2340R5_freertos_ticlang example from TI and a custom project that's based on the data_stream project. When editing app_peripheral.c, Code Composer Studio correctly indicates that
#if defined( HOST_CONFIG ) && ( HOST_CONFIG & ( PERIPHERAL_CFG ) )
-DHOST_CONFIG=PERIPHERAL_CFG -DHCI_TL_NONE -DGAP_BOND_MGR -DSYSCFG -DMAX_NUM_BLE_CONNS=1 -DGATT_MAX_PREPARE_WRITES=10 -DEXTENDED_STACK_SETTINGS=EXTENDED_STACK_SETTINGS_DEFAULT -DGAP_BONDINGS_MAX=5 -DPOWER_SAVING -DSTACK_LIBRARY -DONE_BLE_LIB_SIZE_OPTIMIZATION -DICALL_EVENTS -DICALL_JT -DICALL_LITE -DICALL_STACK0_ADDR -DUSE_ICALL -DICALL_MAX_NUM_ENTITIES=6 -DICALL_MAX_NUM_TASKS=3 -DOSAL_CBTIMER_NUM_TASKS=1 -DNPI_USE_UART -DDeviceFamily_CC23X0R5