Greetings E2E.
Our customer is designing with the CC2640 on their Sensor gateway/hub design. they are using it to interface with sensors such as humidity, magnetometer, etc.
They are evaluating with the CC2650DK and have a few questions.
Here are the list of technical questions that they need help with. Please advise on your feedback.
- Sample code for UART
- Sample code for I2C
- UART : can any GPIO be made into UART
- RTOS HW flow control? Version 3.12, ble sdk 1
- Ownership of I2C bus between SCE and the Cortex-M3
- Profiles – for characterizing power, sleep times, etc
- Hardware profile for power calculation
- Board with external bias what is the board name? customer wants to design for +5dB
- Reference designs for the CC2650 are they completely applicable to the CC2640?
- Availability of Eval boards for the CC2640?
I could send details of the customer offline.
Thank you.