Hi TI Folks,
When I conduct BLE Modulation Characteristics test refer to TRM-LE/CA/05/C test standard below, the Delta F2 Max is out of spec, and the Power is out of spec too, please advise , what is the possible to cause this NG, and how to improve.
--------------------------------------Test Result---------------------------------------
Start:
1. ATC_CONNECT_TESTER
Serial number:
Test time: 0.03sec
2. ATC_INSERT_DUT
Technology: BT
DUT DLL: TI_CC2540_41.dll
DUT_VERSION=1.0.4 (2011-4-20)
Test time: 0.02sec
3. ATC_INITIALIZE_DUT
Technology: BT
DUT_NAME=TI BT
Test time: 0.01sec
4. ATC_TESTER_OBTAIN_CONTROL
Test time: 0.01sec
5. BT_TX_LE
Frequency: 2402,Packet Type: 1LE, Tx Power: 0.0
Ini Freq Error 108.932 KHz (150.0 ~ -150.0) <-- pass
Delta F2 Avg 229.894 KHz (320.0 ~ 185.0) <-- pass
Delta F2 Max 196.624 KHz (320.0 ~ 185.0) <-- pass
Delta F0 Fn Max 7.021 KHz (50.0 ~ 0.0) <-- pass
Delta F1 F0 2.393 KHz (20.0 ~ 0.0) <-- pass
Delta Fn Fn5 Max 8.120 KHz (20.0 ~ 0.0) <-- pass
Power -6.553 dBm (5.0 ~ -5.0) <-- fail
Delta F1 Avg 245.916 KHz (275.0 ~ 225.0) <-- pass
Ratio of F2 To F1 0.935 (10.0 ~ 0.8) <-- pass
Retry 1:
Ini Freq Error 104.301 KHz (150.0 ~ -150.0) <-- pass
Delta F2 Avg 230.539 KHz (320.0 ~ 185.0) <-- pass
Delta F2 Max 194.748 KHz (320.0 ~ 185.0) <-- pass
Delta F0 Fn Max 13.289 KHz (50.0 ~ 0.0) <-- pass
Delta F1 F0 7.699 KHz (20.0 ~ 0.0) <-- pass
Delta Fn Fn5 Max 10.309 KHz (20.0 ~ 0.0) <-- pass
Power -6.546 dBm (5.0 ~ -5.0) <-- fail
Delta F1 Avg 244.902 KHz (275.0 ~ 225.0) <-- pass
Ratio of F2 To F1 0.941 (10.0 ~ 0.8) <-- pass
Retry 2:
6. BT_TX_LE
Frequency: 2442,Packet Type: 1LE, Tx Power: 0.0
Ini Freq Error 115.681 KHz (150.0 ~ -150.0) <-- pass
Delta F2 Avg 234.642 KHz (320.0 ~ 185.0) <-- pass
Delta F2 Max 185.470 KHz (320.0 ~ 185.0) <-- pass
Delta F0 Fn Max 8.213 KHz (50.0 ~ 0.0) <-- pass
Delta F1 F0 5.753 KHz (20.0 ~ 0.0) <-- pass
Delta Fn Fn5 Max 7.903 KHz (20.0 ~ 0.0) <-- pass
Power -5.985 dBm (5.0 ~ -5.0) <-- fail
Delta F1 Avg 245.382 KHz (275.0 ~ 225.0) <-- pass
Ratio of F2 To F1 0.956 (10.0 ~ 0.8) <-- pass
Retry 1:
Ini Freq Error 118.661 KHz (150.0 ~ -150.0) <-- pass
Delta F2 Avg 236.159 KHz (320.0 ~ 185.0) <-- pass
Delta F2 Max 189.950 KHz (320.0 ~ 185.0) <-- pass
Delta F0 Fn Max 15.975 KHz (50.0 ~ 0.0) <-- pass
Delta F1 F0 7.785 KHz (20.0 ~ 0.0) <-- pass
Delta Fn Fn5 Max 9.568 KHz (20.0 ~ 0.0) <-- pass
Power -6.001 dBm (5.0 ~ -5.0) <-- fail
Delta F1 Avg 245.844 KHz (275.0 ~ 225.0) <-- pass
Ratio of F2 To F1 0.961 (10.0 ~ 0.8) <-- pass
Retry 2:
7. BT_TX_LE
Frequency: 2480,Packet Type: 1LE, Tx Power: 0.0
Ini Freq Error 111.666 KHz (150.0 ~ -150.0) <-- pass
Delta F2 Avg 235.486 KHz (320.0 ~ 185.0) <-- pass
Delta F2 Max 186.532 KHz (320.0 ~ 185.0) <-- pass
Delta F0 Fn Max 10.044 KHz (50.0 ~ 0.0) <-- pass
Delta F1 F0 3.988 KHz (20.0 ~ 0.0) <-- pass
Delta Fn Fn5 Max 7.159 KHz (20.0 ~ 0.0) <-- pass
Power -9.132 dBm (5.0 ~ -5.0) <-- fail
Delta F1 Avg 246.865 KHz (275.0 ~ 225.0) <-- pass
Ratio of F2 To F1 0.954 (10.0 ~ 0.8) <-- pass
Retry 1:
Ini Freq Error 115.053 KHz (150.0 ~ -150.0) <-- pass
Delta F2 Avg 239.056 KHz (320.0 ~ 185.0) <-- pass
Delta F2 Max 172.172 KHz (320.0 ~ 185.0) <-- fail
Delta F0 Fn Max 5.504 KHz (50.0 ~ 0.0) <-- pass
Delta F1 F0 0.686 KHz (20.0 ~ 0.0) <-- pass
Delta Fn Fn5 Max 8.257 KHz (20.0 ~ 0.0) <-- pass
Power -8.825 dBm (5.0 ~ -5.0) <-- fail
Delta F1 Avg 246.371 KHz (275.0 ~ 225.0) <-- pass
Ratio of F2 To F1 0.970 (10.0 ~ 0.8) <-- pass
Retry 2:
8. BT_RX_LE
Frequency: 2402, Packet Type: 1LE, Rx Power: -50.0
PER 0.000 % (10.0 ~ 0.0) <-- pass
Test time: 1.66sec
9. BT_RX_LE
Frequency: 2442, Packet Type: 1LE, Rx Power: -50.0
PER 0.000 % (10.0 ~ 0.0) <-- pass
Test time: 1.60sec
10. BT_RX_LE
Frequency: 2480, Packet Type: 1LE, Rx Power: -50.0
PER 0.000 % (10.0 ~ 0.0) <-- pass
Test time: 1.59sec
11. ATC_WRITE_MAC_ADDRESS
Write MAC skip, because of testing failed
12. ATC_READ_MAC_ADDRESS
DUT BD address: 67-44-33-22-11-00
Test time: 0.11sec
13. ATC_TESTER_RELEASE_CONTROL
Test time: 0.02sec
14. ATC_REMOVE_DUT
Technology: BT
Test time: 0.03sec
*****************
**** F A I L ****
*****************
End:
-----------------------------------------------------------------------------------------------------------
Best regards
Jiang WeiJi