Part Number: CC2640R2F
Other Parts Discussed in Thread: CC2640, , CC2650
Tool/software: Code Composer Studio
Dear All,
I tried to migrate my project from CC2640 to CC2640R2F with new sdk but encounter link error with unresolved symbol.
Message as following:
Any clue on cause or what missing ?
====================================
Building target: ibs02_r2f_app.out
Invoking: ARM Linker
"/home/itrs/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.1.LTS/bin/armcl" --cmd_file="/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/blestack/config/build_components.opt" --cmd_file="/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/blestack/config/factory_config.opt" --cmd_file="/home/itrs/Work-bt/ingics-ble-ti/proj/ibs02_r2f/src/../config/build_config.opt" --cmd_file="/home/itrs/Work-bt/ingics-ble-ti/proj/ibs02_r2f/src/../config/ccs_compiler_defines.bcfg" -mv7M3 --code_state=16 -me -O4 --opt_for_speed=0 --define=DEVICE_FAMILY=cc26x0r2 --define=BOARD_DISPLAY_USE_LCD=0 --define=BOARD_DISPLAY_USE_UART=1 --define=BOARD_DISPLAY_USE_UART_ANSI=1 --define=IBS02 --define=xCC2640R2_LAUNCHXL --define=CC26XX --define=CC26XX_R2 --define=HEAPMGR_SIZE=0 --define=ICALL_EVENTS --define=ICALL_JT --define=ICALL_LITE --define=ICALL_MAX_NUM_ENTITIES=6 --define=ICALL_MAX_NUM_TASKS=3 --define=POWER_SAVING --define=USE_CORE_SDK --define=USE_ICALL --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"ibs02_r2f_app.map" --heap_size=0 --stack_size=256 -i"/home/itrs/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.1.LTS/lib" -i"/home/itrs/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.1.LTS/include" --reread_libs --define=CC26X0ROM=2 --diag_suppress=16002-D --diag_suppress=10247-D --diag_suppress=10325-D --diag_suppress=10229-D --diag_wrap=off --display_error_number --warn_sections --xml_link_info="ibs02_r2f_app_linkInfo.xml" --rom_model -o "ibs02_r2f_app.out" "./Application/src/board_key.obj" "./Application/src/ccfg_app_ble.obj" "./Application/src/i2c_si114x.obj" "./Application/src/ibs02cfg.obj" "./Application/src/igs_beacon.obj" "./Application/src/lis2dh.obj" "./Application/src/main.obj" "./Application/src/si7021.obj" "./Application/src/tinyprintf.obj" "./Application/src/uart_printf.obj" "./Drivers/ECC/ECCROMCC26XX.obj" "./Drivers/RF/RFCC26XX_singleMode.obj" "./Drivers/TRNG/TRNGCC26XX.obj" "./ICall/icall.obj" "./ICall/icall_cc2650.obj" "./ICall/icall_user_config.obj" "./ICallBLE/ble_user_config.obj" "./ICallBLE/icall_api_lite.obj" "./PROFILES/devinfoservice.obj" "./Startup/board.obj" -l"configPkg/linker.cmd" -l"/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/devices/cc26x0r2/driverlib/bin/ccs/driverlib.lib" -l"/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/blestack/rom/ble_rom_releases/cc26xx_r2/Final_Release/common_r2.symbols" -l"/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/drivers/lib/drivers_cc26x0r2.aem3" -l"/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/display/lib/display.aem3" -l"/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/kernel/tirtos/packages/ti/dpl/lib/dpl_cc26x0r2.aem3" -l"/home/itrs/Work-bt/ingics-ble-ti/proj/ibs02_r2f/config/ccs_linker_defines.cmd" -l"/home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/blestack/common/cc26xx/ccs/cc26xx_app.cmd" -llibc.a -llibc.a
<Linking>
undefined first referenced
symbol in file
--------- ----------------
GAPBondMgr_Register <whole-program>
GAPBondMgr_SetParameter <whole-program>
GAPRole_GetParameter <whole-program>
GAPRole_SetParameter <whole-program>
GAPRole_StartDevice <whole-program>
GAPRole_TerminateConnection <whole-program>
GAPRole_createTask <whole-program>
GAP_RegisterForMsgs <whole-program>
GAP_SetParamValue <whole-program>
GATTServApp_AddService <whole-program>
GATTServApp_RegisterService <whole-program>
GATT_RegisterForMsgs <whole-program>
GATT_SendRsp <whole-program>
GGS_AddService <whole-program>
GGS_SetParameter <whole-program>
HCI_EXT_AdvEventNoticeCmd <whole-program>
HCI_EXT_ConnEventNoticeCmd <whole-program>
HCI_EXT_SetTxPowerCmd <whole-program>
I2C_config /home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/drivers/lib/drivers_cc26x0r2.aem3<I2C.oem3>
I2C_count /home/itrs/ti/simplelink_cc2640r2_sdk_1_30_00_25/source/ti/drivers/lib/drivers_cc26x0r2.aem3<I2C.oem3>
Util_constructClock <whole-program>
Util_constructQueue <whole-program>
Util_convertBdAddr2Str <whole-program>
Util_dequeueMsg <whole-program>
Util_enqueueMsg <whole-program>
Util_startClock <whole-program>
charUserDescUUID <whole-program>
characterUUID <whole-program>
linkDB_GetInfo <whole-program>
linkDB_NumActive <whole-program>
osal_snv_read <whole-program>
osal_snv_write <whole-program>
primaryServiceUUID <whole-program>
user0Cfg <whole-program>
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "ibs02_r2f_app.out" not built
>> Compilation failure
makefile:181: recipe for target 'ibs02_r2f_app.out' failed
gmake[1]: *** [ibs02_r2f_app.out] Error 1
gmake: *** [all] Error 2
makefile:177: recipe for target 'all' failed
**** Build Finished ****