Part Number: CC2640R2F
Tool/software: TI-RTOS
Hi,
| Device | CC2640R2F |
| SDK | simplelink_cc2640r2_sdk_1_40_00_45 |
| Example | Multirole |
We used bonding with multirole and bonding params are
uint8_t pairMode = GAPBOND_PAIRING_MODE_INITIATE;
uint8_t mitm = FALSE;
uint8_t ioCap = GAPBOND_IO_CAP_NO_INPUT_NO_OUTPUT;
uint8_t bonding = TRUE;
This bonding works fine with the iPhones but there are some issues observed with some Android phones.
Refer below table which have different tests for bonding with different android phones. We have experimented with both base software and our custom software (written our application on multirole project).
| Mobile | Model | BLE Version | Bonding initiated | Pairing Request pop up | Bonding Lost and Pairing Request pop up | Bonding process time | Bonded | Reconnection | Reflashed CoMo and bonding not cleared in mobile | ||
| Xiaomi | Redmi | 3S | 4.1 | Ti ex: MultiRole | Yes | Yes | No | Less than 1sec | Yes | Less than 4sec | Not connect with old bonding |
| Our Custom Application | Yes | Yes | No | Less than 4sec | Not connect with old bonding | ||||||
| Samsung | Galaxy Core Prime | SM-G360FY | 4.0 | Ti ex: MultiRole | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Connected with old bond |
| Our Custom Application | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Connected with old bond | ||||
| Samsung | Galaxy Tab S | SM-T805 | 4.0 | Ti ex: MultiRole | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Connected with old bond |
| Our Custom Application | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Connected with old bond | ||||
| Motorola | G5s | 4.2 | Ti ex: MultiRole | Disconnects immediately | No | - | - | - | |||
| Our Custom Application | Disconnects immediately | No | |||||||||
| Motorola | Moto G | 2nd Gen | 4.0 | Ti ex: MultiRole | Yes | Yes | Observed | Less than 1sec | Yes | Proper | Connected with old bond |
| Our Custom Application | Yes | Yes | Observed | Less than 1sec | Yes | Less than 4sec | Connected with old bond | ||||
| Oppo |
F1S |
4.0 | Ti ex: MultiRole | Yes | No | No | Less than 1sec | Yes | Less than 2sec | Connected with old bond | |
| Our Custom Application | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Connected with old bond | ||||
| Huawei | Honor | 6X | 4.1 | Ti ex: MultiRole | Yes | Yes | No | Less than 1sec | Yes | Less than 4sec | Connected with old bond |
| Our Custom Application | Yes | Yes | Observed | Less than 1sec | Yes | Less than 4sec | Connected with old bond | ||||
| Samsung | Galaxy | S8 | 5.0 | Ti ex: MultiRole | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Not connect with old bonding |
| Our Custom Application | Yes | No | No | Less than 1sec | Yes | Less than 4sec | Not connect with old bonding | ||||
| Motorola | Moto G | 5Plus | 4.2 | Ti ex: MultiRole | Yes | Yes | Observed | Less than 1sec | Yes | Less than 4sec | Connected without bond |
| Our Custom Application | Yes | Yes | Observed | Less than 1sec | Yes | Less than 4sec | Connected without bond | ||||
1. Please give suggestions and comments on the enabling the bonding and cases where the bonding fails.
2. Let consider case as in table if device is bonded with phone and device (cc2640R2F) re-flashed. What happens with the IRK in between mobile and device ? (Considering mobile bonding is not unpaired)
Thanks
Niranjan Hegde