Part Number: SIMPLELINK-CC2640R2-SDK
Other Parts Discussed in Thread: CC2650
Tool/software: Code Composer Studio
Thanks, very helpful! I'm trying to implement the code from the example on GitHub for Broadcaster+Scanner built on top of micro BLE. Starting with the "Multi-Role" example from the SDK, I modified the project by replacing the main.c and /Application files (uble_bcast_scan_menu.c/h, uble_bcast_scan.c/h) from GitHub. Then I had to modify the compile flags to include some additional folders and defines, and got everything to compile, but now I'm stuck on the linking:
Invoking: ARM Linker
"C:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/bin/armcl" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/blestack/config/build_components.opt" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/blestack/config/factory_config.opt" --cmd_file="C:/Users/mjsanda/workspace_v8/multi_role_cc2640r2lp_stack_library/TOOLS/build_config.opt" -mv7M3 --code_state=16 -me -O4 --opt_for_speed=0 --define=DeviceFamily_CC26X0R2 --define=BOARD_DISPLAY_USE_LCD=0 --define=BOARD_DISPLAY_USE_UART=1 --define=BOARD_DISPLAY_USE_UART_ANSI=1 --define=CC2640R2_LAUNCHXL --define=CC26XX --define=CC26XX_R2 --define=ICALL_EVENTS --define=ICALL_JT --define=ICALL_LITE --define=ICALL_MAX_NUM_ENTITIES=6 --define=ICALL_MAX_NUM_TASKS=3 --define=ICALL_STACK0_ADDR --define=MAX_NUM_BLE_CONNS=1 --define=POWER_SAVING --define=RF_SINGLEMODE --define=STACK_LIBRARY --define=TBM_ACTIVE_ITEMS_ONLY --define=USE_ICALL --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL --define=FEATURE_OBSERVER --define=FEATURE_ADVERTISER --define=FEATURE_BROADCASTER -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"AGRONICA_Project_BRICKWALL.map" --heap_size=0 --stack_size=256 -i"C:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/lib" -i"C:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.1.LTS/include" --reread_libs --define=CC26X0ROM=2 --diag_suppress=16002-D --diag_suppress=10247-D --diag_suppress=10325-D --diag_suppress=10229-D --diag_suppress=16032-D --diag_wrap=off --display_error_number --warn_sections --xml_link_info="AGRONICA_Project_BRICKWALL_linkInfo.xml" --rom_model -o "AGRONICA_Project_BRICKWALL.out" "./Application/uble_bcast_scan.obj" "./Application/uble_bcast_scan_menu.obj" "./Application/util.obj" "./Drivers/ECC/ECCROMCC26XX.obj" "./Drivers/RF/RFCC26XX_singleMode.obj" "./Drivers/TRNG/TRNGCC26XX.obj" "./ICall/icall.obj" "./ICall/icall_cc2650.obj" "./ICall/icall_user_config.obj" "./ICallBLE/ble_user_config.obj" "./ICallBLE/icall_api_lite.obj" "./PROFILES/devinfoservice.obj" "./PROFILES/gatt_uuid.obj" "./PROFILES/gattservapp_util.obj" "./PROFILES/multi.obj" "./PROFILES/simple_gatt_profile.obj" "./Startup/board.obj" "./Startup/ccfg_app_ble.obj" "./Startup/main.obj" -l"configPkg/linker.cmd" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/devices/cc26x0r2/driverlib/bin/ccs/driverlib.lib" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/kernel/tirtos/packages/ti/dpl/lib/dpl_cc26x0r2.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/drivers/lib/drivers_cc26x0r2.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/display/lib/display.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/grlib/lib/grlib.aem3" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/mw/lcd/lib/lcd.aem3" -l"C:/Users/mjsanda/workspace_v8/multi_role_cc2640r2lp_stack_library/FlashROM_Library/ble_r2.symbols" -l"C:/Users/mjsanda/workspace_v8/multi_role_cc2640r2lp_stack_library/FlashROM_Library/lib_linker.cmd" -l"C:/Users/mjsanda/workspace_v8/multi_role_cc2640r2lp_stack_library/FlashROM_Library/multi_role_cc2640r2lp_stack_library.lib" -l"C:/ti/simplelink_cc2640r2_sdk_1_50_00_58/source/ti/blestack/common/cc26xx/ccs/cc26xx_app.cmd" -llibc.a
<Linking>
undefined first referenced
symbol in file
--------- ----------------
Board_initKeys <whole-program>
tbmRowItemLast <whole-program>
tbm_buttonLeft <whole-program>
tbm_buttonRight <whole-program>
tbm_goTo <whole-program>
tbm_initTwoBtnMenu <whole-program>
tbm_setItemStatus <whole-program>
ubTxPowerTable <whole-program>
uble_getAddr <whole-program>
uble_getParameter <whole-program>
uble_processMsg <whole-program>
uble_registerAntSwitchCB <whole-program>
uble_setParameter <whole-program>
uble_stackInit <whole-program>
ugap_bcastInit <whole-program>
ugap_bcastSetDuty <whole-program>
ugap_bcastStart <whole-program>
ugap_bcastStop <whole-program>
ugap_scanInit <whole-program>
ugap_scanRequest <whole-program>
user0Cfg <whole-program>
error #10234-D: unresolved symbols remain
From reading through a the documentation, it seems like my problem is that I need to rebuild the stack library with some different configuration to ensure it builds the symbols I need? Can you point me to the right doc to help with this? Thanks!