Part Number: CC2564MODN
Other Parts Discussed in Thread: CC2564,
CC2564 team,
One of our customers is experiencing power consumption problems with at least 5 boards in a recent batch of 100 boards built with the CC2564MODN. They’ve built other small quantity runs of the past 3 years without this problem.
On the failing boards, the sleep current is approximately 6 to 16mA instead of 0.12mA. The active mode current is 32 to 39 mA instead of 24 mA. They see this regardless of the different versions of firmware they load on the boards. The removed the CC2564MODN from one of the boards and replaced it with a new part, and found the current dropped to the normal expected range of 0.12mA and 24mA. They were able to isolate the CC2564MODN for these current measurements.
The devices drawing high current are working fine otherwise. They can connect to a phone and transmit/receive.
Do you have any ideas about what might cause this?
Thanks,
Darren