Part Number: CC2564C
Hi Team,
we are using CC2564C without external amplifier, for BT HCI_VS_DRPb_Tester_Con_TX 0xFD84, 0x00, 0x03, 0x00, 15, 0x00000000, 0x00000000 and for BLE hciconfig hci0 leadv command for continuous transmission but we are getting only one time Tx power on spectrum analyzer.
Can you please check what we are missing here for continuous transmission?
logs:
root@ICE-GATEWAY:/# hcitool -i hci0 cmd 0x03f 0x184 00 03 04 0f 0x00000000 0x000
00000
< HCI Command: ogf 0x3f, ocf 0x0184, plen 6
00 03 04 0F 00 00
> HCI Event: 0x0e plen 4
01 84 FD 00
root@ICE-GATEWAY:/# hciconfig hci0 leadv
root@ICE-GATEWAY:/# bluetoothctl
Agent registered
[bluetooth]# show
Controller 34:15:13:7F:EA:75 (public)
Name: BlueZ 5.50
Alias: BlueZ 5.50
Class: 0x00000000
Powered: yes
Discoverable: yes
Pairable: no
UUID: Generic Attribute Profile (00001801-0000-1000-8000-00805f9b34fb)
UUID: A/V Remote Control (0000110e-0000-1000-8000-00805f9b34fb)
UUID: PnP Information (00001200-0000-1000-8000-00805f9b34fb)
UUID: A/V Remote Control Target (0000110c-0000-1000-8000-00805f9b34fb)
UUID: Generic Access Profile (00001800-0000-1000-8000-00805f9b34fb)
Modalias: usb:v1D6Bp0246d0532
Discovering: no