Part Number: CC2564
Hello Team,
Is there a version of the CC2564 that support BLE 5.0?
- BR/EDR + LE PHY 5.0
- Bluetooth Classic BR/EDR (SPP with Link Manager)
- Bluetooth Low Energy (GAP/SMP, GATT/ATT with Link Layer)
- LE scanning power < 1.2mW (1.2s scan interval; 11.5ms duration)
- Bluetooth SIG / BQB certified for “BR and LE Combined Core Configuration”
- Complete protocol stack
- Updatable via SPI/UART
- LE M2 / LE Coded PHY