Part Number: CC2564MODA
Hello,
We are using CC2564MODA and bluetopia stack in our project. We want to SIG certification of our product. We are using both BR/EDR and BLE duel mode functionality.
We are using HFP and HID profile.
Should I select both options in the form? Is bluetopia support attribute protocol in BR/EDR over L2CAP?
|
Support |
Item |
Capability |
Reference |
Status |
Comment |
|
☐ |
2/1 |
Attribute Protocol Supported over BR/EDR (L2CAP Fixed ATT PSM support) |
ATT 1.3 |
C.1 |
C.1: Mandatory to support at least on of 2/1 or 2/2 |
|
☐ |
2/2 |
Attribute Protocol Supported over LE |
ATT 1.3 |
C.2 |
C.1: Mandatory to support at least on of 2/1 or 2/2 |