Part Number: CC2652P
Tool/software: Code Composer Studio
Hello Team,
OAD is failing in our custom board which is CC2652P based design
SDK Used: "simplelink_cc13x2_26x2_sdk_4_10_00_78"
Case-1: With default 'simple_peripheral_oad_offchip_CC13X2P_2_LAUNCHXL_tirtos_ccs' application with our pin configuration
OAD is working only with BTool and OAD successful in BTool but target not booting with newly downloaded image
Case-2: Customized simple_peripheral_oad_offchip_CC13X2P_2_LAUNCHXL_tirtos_ccs application
With android and ios application not working, with BTool we could able to proceed out of 775 write block number 536 block written success afterwards OAD failing
Please find the attached picture
Regards,
shilpa