Part Number: LAUNCHXL-CC26X2R1
Hello,
I am using a LAUNCHXL-CC26X2R1 flashed with Host_test app, sdk : simplelink_cc13x2_26x2_sdk_4_30_00_54
Our my scope is to create a pairing with oob data in secure connection mode. With the command GapBondMgr_SetParam I've set all the parameters including secure connection = GAPBOND_SECURE_CONNECTION_ONLY/ GAPBOND_SECURE_CONNECTION_ALLOW (tried both cases).
I am using Ellisys sniffer to check the BLE messages between TI board - slave device and at SMP Pairing feature exchange the secure connection is not enabled (check the picture below)
Can you help me how should I fix this problem? I attached the BTool log too.
[731] : <Tx> - 10:54:20.648
-Type : 0x01 (Command)
-OpCode : 0xFE62 (GapInit_connect)
-Data Length : 0x0A (10) byte(s)
PeerAddrType : 0x01 (1) (PEER_ADDRTYPE_RANDOM_OR_RANDOM_ID)
PeerAddr : 7A:E2:3A:84:17:F7
InitiatingPhy : 0x01 (1) (
INIT_PHY_1M)
Timeout : 0x0000 (0)
Dump(Tx):
0000:01 62 FE 0A 01 F7 17 84 3A E2 7A 01 00 00 .b......:.z...
--------------------------------------------------------------------
[732] : <Rx> - 10:54:20.673
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE62 (GapInit_connect)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 62 FE 00 ......b..
--------------------------------------------------------------------
[733] : <Rx> - 10:54:20.716
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x14 (20) bytes(s)
Event : 0x0605 (1541) (GAP_EstablishLink)
Status : 0x00 (0) (SUCCESS)
DevAddrType : 0x01 (1) (ADDRTYPE_RANDOM)
DevAddr : 7A:E2:3A:84:17:F7
ConnHandle : 0x0000 (0)
ConnRole : 0x08 (8) (
Central)
ConnInterval : 0x0050 (80)
ConnLatency : 0x0014 (20)
ConnTimeout : 0x0C80 (3200)
ClockAccuracy : 0x00 (0)
Dump(Rx):
0000:04 FF 14 05 06 00 01 F7 17 84 3A E2 7A 00 00 08 ..........:.z...
0010:50 00 14 00 80 0C 00 P......
--------------------------------------------------------------------
[734] : <Tx> - 10:54:20.718
-Type : 0x01 (Command)
-OpCode : 0x2022 (HCI_LE_SetDataLength)
-Data Length : 0x06 (6) byte(s)
Handle : 0x0000 (0)
TxOctets : 0x00FB (251)
TxTime : 0x0848 (2120)
Dump(Tx):
0000:01 22 20 06 00 00 FB 00 48 08 ." .....H.
--------------------------------------------------------------------
[735] : <Info> - 10:54:20.824
Device Connected
Handle = 0x0000
Addr Type = 0x01 (ADDRTYPE_RANDOM)
BDAddr = 7A:E2:3A:84:17:F7
--------------------------------------------------------------------
[736] : <Rx> - 10:54:20.760
-Type : 0x04 (Event)
-EventCode : 0x000E (HCI_CommandCompleteEvent)
-Data Length : 0x06 (6) bytes(s)
Packets : 0x01 (1)
OpCode : 0x2022 (HCI_LE_SetDataLength)
Status : 0x00 (0) (SUCCESS)
Handle : 0x0000 (0)
Dump(Rx):
0000:04 0E 06 01 22 20 00 00 00 ...." ...
--------------------------------------------------------------------
[737] : <Rx> - 10:54:21.004
-Type : 0x04 (Event)
-EventCode : 0x003E (HCI_LE_GenericReportEvent)
-Data Length : 0x0C (12) bytes(s)
LE Event Code : 0x04 (4) (HCI_LE_ReadRemoteUsedFeaturesCompleteEvent)
LE Event Code : 0x04 (4) (HCI_LE_ReadRemoteUsedFeaturesCompleteEvent)
Status : 0x00 (0) (SUCCESS)
ConnectionId : 0x0000 (0)
Features : 0x00000000000059FF (23039) (
Encryption
Connection_Parameters_Request
Reject_Extended_Indication
Slave_Features_Exchange
Ping
Data_Packet_Length_Extension
Privacy
Extended_Scanner_Filter_Policies
PHY_2M
Coded_PHY
Extended_Advertising
Channel_Selection_Algorithm_2)
Dump(Rx):
0000:04 3E 0C 04 00 00 00 FF 59 00 00 00 00 00 00 .>......Y......
--------------------------------------------------------------------
[738] : <Tx> - 10:54:44.888
-Type : 0x01 (Command)
-OpCode : 0xFE36 (GAPBondMgr_SetParameter)
-Data Length : 0x04 (4) byte(s)
ParamID : 0x0411 (1041) (GAPBOND_SECURE_CONNECTION)
ParamLength : 0x01 (1)
BondSecureCxns : 0x02 (2) (GAPBOND_SECURE_CONNECTION_ONLY)
Dump(Tx):
0000:01 36 FE 04 11 04 01 02 .6......
--------------------------------------------------------------------
[739] : <Rx> - 10:54:44.922
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE36 (GAPBondMgr_SetParameter)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 36 FE 00 ......6..
--------------------------------------------------------------------
[740] : <Tx> - 10:54:57.447
-Type : 0x01 (Command)
-OpCode : 0xFE36 (GAPBondMgr_SetParameter)
-Data Length : 0x04 (4) byte(s)
ParamID : 0x0400 (1024) (GAPBOND_PAIRING_MODE)
ParamLength : 0x01 (1)
PairingMode : 0x02 (2) (GAPBOND_PAIRING_MODE_INITIATE)
Dump(Tx):
0000:01 36 FE 04 00 04 01 02 .6......
--------------------------------------------------------------------
[741] : <Rx> - 10:54:57.482
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE36 (GAPBondMgr_SetParameter)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 36 FE 00 ......6..
--------------------------------------------------------------------
[742] : <Tx> - 10:55:06.963
-Type : 0x01 (Command)
-OpCode : 0xFE36 (GAPBondMgr_SetParameter)
-Data Length : 0x04 (4) byte(s)
ParamID : 0x0402 (1026) (GAPBOND_MITM_PROTECTION)
ParamLength : 0x01 (1)
MitmEnable : 0x01 (1) (True)
Dump(Tx):
0000:01 36 FE 04 02 04 01 01 .6......
--------------------------------------------------------------------
[743] : <Rx> - 10:55:07.000
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE36 (GAPBondMgr_SetParameter)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 36 FE 00 ......6..
--------------------------------------------------------------------
[744] : <Tx> - 10:55:10.632
-Type : 0x01 (Command)
-OpCode : 0xFE36 (GAPBondMgr_SetParameter)
-Data Length : 0x04 (4) byte(s)
ParamID : 0x0403 (1027) (GAPBOND_IO_CAPABILITIES)
ParamLength : 0x01 (1)
BondIOCaps : 0x03 (3) (GAPBOND_IO_CAP_NO_INPUT_NO_OUTPUT)
Dump(Tx):
0000:01 36 FE 04 03 04 01 03 .6......
--------------------------------------------------------------------
[745] : <Rx> - 10:55:10.683
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE36 (GAPBondMgr_SetParameter)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 36 FE 00 ......6..
--------------------------------------------------------------------
[746] : <Tx> - 10:55:15.376
-Type : 0x01 (Command)
-OpCode : 0xFE36 (GAPBondMgr_SetParameter)
-Data Length : 0x04 (4) byte(s)
ParamID : 0x0404 (1028) (GAPBOND_OOB_ENABLED)
ParamLength : 0x01 (1)
OobEnabled : 0x01 (1) (True)
Dump(Tx):
0000:01 36 FE 04 04 04 01 01 .6......
--------------------------------------------------------------------
[747] : <Rx> - 10:55:15.407
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE36 (GAPBondMgr_SetParameter)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 36 FE 00 ......6..
--------------------------------------------------------------------
[748] : <Tx> - 10:55:20.745
-Type : 0x01 (Command)
-OpCode : 0xFE36 (GAPBondMgr_SetParameter)
-Data Length : 0x04 (4) byte(s)
ParamID : 0x0406 (1030) (GAPBOND_BONDING_ENABLED)
ParamLength : 0x01 (1)
BondingEnabled : 0x01 (1) (True)
Dump(Tx):
0000:01 36 FE 04 06 04 01 01 .6......
--------------------------------------------------------------------
[749] : <Rx> - 10:55:20.773
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE36 (GAPBondMgr_SetParameter)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 36 FE 00 ......6..
--------------------------------------------------------------------
[750] : <Tx> - 10:55:41.905
-Type : 0x09 (ExtCommand)
-OpCode : 0xFE48 (GAPBondMgr_Pair)
-Data Length : 0x0200 (512) byte(s)
ConnHandle : 0x0000 (0)
Dump(Tx):
0000:09 48 FE 02 00 00 00 .H.....
--------------------------------------------------------------------
[751] : <Rx> - 10:55:41.944
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x06 (6) bytes(s)
Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus)
Status : 0x00 (0) (SUCCESS)
OpCode : 0xFE48 (GAPBondMgr_Pair)
DataLength : 0x00 (0)
Dump(Rx):
0000:04 FF 06 7F 06 00 48 FE 00 ......H..
--------------------------------------------------------------------
[752] : <Rx> - 10:55:44.907
-Type : 0x04 (Event)
-EventCode : 0x00FF (HCI_LE_ExtEvent)
-Data Length : 0x6B (107) bytes(s)
Event : 0x060A (1546) (GAP_AuthenticationComplete)
Status : 0x05 (5) (SMP_PAIRING_FAILED_NOT_SUPPORTED)
ConnHandle : 0x0000 (0)
AuthState : 0x00 (0) (
AuthReq Bit Mask Is Not Set)
SecInf.Enable : 0x00 (0)
SecInf.LTKSize : 0x00 (0)
SecInf.LTK : 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00
SecInf.DIV : 0x0000 (0)
SecInf.Rand : 00:00:00:00:00:00:00:00
DSInf.Enable : 0x00 (0) (Disable)
DSInf.LTKSize : 0x00 (0)
DSInf.LTK : 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00
DSInf.DIV : 0x0000 (0)
DSInf.Rand : 00:00:00:00:00:00:00:00
IdInfo.Enable : 0x00 (0)
IdInfo.IRK : 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00
IdInfo.BD_Addr : 00:00:00:00:00:00
IdInfo.AddrType: 0x00 (0) (ADDRTYPE_PUBLIC)
SignInfo.Enable: 0x00 (0) (Disable)
SignInfo.CSRK : 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00
SignCounter : 0x00000000 (0)
Dump(Rx):
0000:04 FF 6B 0A 06 05 00 00 00 00 00 00 00 00 00 00 ..k.............
0010:00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
0020:00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
0030:00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
0040:00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
0050:00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
0060:00 00 00 00 00 00 00 00 00 00 00 00 00 00 ..............
--------------------------------------------------------------------